In order to reduce the bus loading with event-triggered PDOs, masking can be used to switch off the monitoring for individual bits in the PDO. In this way it can be arranged, for instance, that actual position values are only signaled once per turn.
This Object masks the PDO-channels 1 to 4. If only two bytes have been defined in a PDO, then it masks just two bytes, although 4 bytes of mask information have been transmitted.
An activated bit in the mask means that monitoring is active for the corresponding bit in the PDO.
|
Index |
|
|
Name |
tx_mask 1 to 4 |
|
Object code |
ARRAY |
|
Data type |
UNSIGNED32 |
|
Subindex |
1 |
|
Description |
tx_mask1 to 4_low |
|
Mode |
independent |
|
Access |
R/W |
|
PDO mapping |
not possible |
|
Unit |
— |
|
Value range |
UNSIGNED32 |
|
Default value |
FFFFFFFFh |
|
Subindex |
2 |
|
Description |
tx_mask1 to 4_high |
|
Mode |
independent |
|
Access |
R/W |
|
PDO mapping |
not possible |
|
Unit |
— |
|
Value range |
UNSIGNED32 |
|
Default value |
FFFFFFFFh |
|
Copyright © 2015 Kollmorgen™ |
|